IESNA:LM-63-2002
[TEST]P954898
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-735-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27683
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
3833.2 4294.7 4800.1 5301.7 5717.4 5992 6129.3 6188.4 6243.7 6320
6424.9 6550.8 6714.8 6880.7 7060 7304.1 7655 8166.1 8921.3 9968.3
11358.5 13193.1 15695.2 18799.9 20802.3 20317.9 18832.3 16787.9 14581.5 12487.5
10345.9 7983 5463.8 3211.5 1302.5 328 0
3833.2 4327.1 4876.4 5448.5 5902.4 6199.9 6346.7 6390.6 6413.5 6424.9
6453.5 6491.7 6541.2 6562.2 6629 6777.7 7039 7454.7 8127.9 9117.7
10450.7 12310.1 15107.8 19219.4 24687 26426.3 25022.7 23357.8 21515.6 19597
16767 13101.6 9131 5559.1 2195 701.8 0
3833.2 4399.6 5048 5709.8 6257.1 6588.9 6684.3 6625.2 6484 6280
6054.9 5839.4 5625.9 5427.5 5330.3 5446.6 5953.9 6854 7942.9 8963.2
9930.1 11057.2 12598.1 14819.8 19074.5 24170.2 23130.8 20661.2 19040.2 17930.3
16349.3 14062.7 10986.6 7647.3 2990.3 492 0
3833.2 4437.8 5225.4 5946.2 6522.2 6802.5 6796.8 6554.6 6171.3 5767
5383.7 5063.3 4815.4 4670.4 4813.4 5524.8 6735.8 8215.7 9777.5 11423.3
13223.6 14938.1 16574.3 18471.9 21277.2 24858.7 25554.7 23708.7 21637.6 19515
16993.9 13608.8 9600.2 4647.5 1819.3 204.1 0
3833.2 4496.9 5263.5 6022.5 6609.9 6892.1 6772 6344.8 5805.1 5372.2
4987 4679.9 4460.6 4411.1 4824.9 5921.5 7550.1 9596.4 12119.4 15186
18548.2 22005.7 25461.3 28567.9 32097.9 35343.7 36165.7 34680.1 31848.1 28070.2
23102.2 16261.6 10553.7 5835.6 2814.8 326.1 0
3833.2 4500.7 5273 6022.5 6590.8 6842.6 6720.5 6304.8 5768.9 5288.3
4903.1 4601.8 4403.4 4432 5008 6301 8166.1 10610.9 13717.6 17253.3
20857.6 24385.7 27934.8 31592.5 35728.9 38736.4 38906.1 36533.7 32399.2 26929.7
21212.3 15756.2 10296.3 5990.1 2374.3 299.4 0
3833.2 4500.7 5254 5976.8 6497.4 6735.8 6707.2 6438.3 6024.4 5570.6
5166.3 4864.9 4657.1 4639.9 5093.8 6230.4 7897.2 9890.1 12218.6 14800.8
17381 19972.7 22463.4 24965.4 28394.4 31754.6 32652.8 30980.3 28136.9 24435.3
20302.7 15737.1 11852.4 7058.1 2679.4 236.5 0
3833.2 4449.2 5151 5808.9 6285.7 6529.8 6608 6564.1 6383 6110.3
5807 5515.2 5263.5 5128.1 5254 5870 6989.4 8433.1 9972.1 11398.6
12775.5 13984.5 15125 16719.3 19751.5 22797.1 22404.3 19818.3 17430.6 15319.5
12683.9 9531.5 6394.4 3110.4 873.4 106.8 0
3833.2 4447.3 5074.7 5652.6 6070.2 6302.9 6436.4 6522.2 6566 6579.4
6556.5 6491.7 6411.6 6323.8 6310.5 6465 6937.9 7765.6 8925.1 10244.8
11757.1 13633.6 16112.8 19332 22715.1 23352.1 19808.7 15308 11259.3 8198.5
6434.5 4700.9 3409.8 2006.2 558.8 22.9 0
3833.2 4342.4 4870.7 5357 5711.7 5925.3 6083.6 6220.9 6348.6 6510.7
6686.2 6861.6 7084.8 7298.4 7588.2 8021.1 8644.7 9535.3 10883.6 12722.1
14968.6 17575.6 20672.6 24135.9 25377.4 23548.5 19225.2 14427 9743.2 7027.6
5084.2 3392.7 2042.5 471 11.4 0 0
3833.2 4331 4826.8 5246.3 5566.7 5761.3 5904.3 6053 6194.2 6356.3
6554.6 6768.2 7033.3 7323.1 7685.5 8202.3 8915.5 9880.5 11154.4 12785
14896.1 17426.8 19772.5 21134.1 20874.8 18876.2 15172.6 11007.6 7063.8 5021.3
3465.1 2172.2 1209.1 263.2 0 0 0
3833.2 4256.6 4706.6 5072.8 5345.5 5524.8 5648.7 5784.1 5927.2 6074
6259 6480.2 6737.7 7023.7 7367 7817.1 8421.6 9220.7 10242.9 11663.6
13515.4 15292.8 16164.3 15864.9 14814.1 13052 10275.3 6953.2 3755 2217.9
1222.4 547.3 211.7 26.7 0 0 0
3833.2 4212.7 4561.7 4817.3 5009.9 5126.2 5208.2 5315 5408.4 5498.1
5623.9 5791.8 5990.1 6180.8 6384.9 6634.7 6928.4 7281.2 7714.1 8147
8278.6 7843.8 6743.4 5452.3 4014.4 2786.2 1968.1 1420.8 997.4 717.1
484.4 289.9 162.1 72.5 13.3 0 0
3833.2 4104 4363.4 4554.1 4664.7 4721.9 4762 4779.1 4767.7 4723.8
4659 4624.6 4586.5 4495 4294.7 4008.7 3711.2 3427 3182.9 3017
2933.1 2856.8 2751.9 2574.5 2439.1 2334.3 2010.1 1628.6 1075.6 753.3
537.8 373.8 247.9 106.8 15.3 0 0
3833.2 3995.3 4182.2 4323.3 4399.6 4418.7 4374.8 4256.6 4065.9 3818
3551 3335.5 3194.3 3108.5 3039.9 2938.8 2793.9 2654.6 2545.9 2488.7
2488.7 2504 2507.8 2492.5 2380 2132.1 1868.9 1693.5 1426.5 1146.1
831.5 545.4 297.5 116.3 7.6 0 0
3833.2 3907.6 3997.2 4100.2 4174.6 4166.9 4065.9 3869.4 3631.1 3407.9
3222.9 3091.4 3015.1 2957.9 2891.1 2788.1 2643.2 2467.7 2296.1 2160.7
2088.2 2097.8 2156.9 2196.9 2181.7 2114.9 1970 1735.4 1474.2 1228.2
997.4 783.8 570.2 331.8 143 0 0
3833.2 3789.3 3818 3890.4 3970.5 4008.7 3949.5 3819.9 3674.9 3545.2
3413.7 3264.9 3110.4 2959.8 2812.9 2658.5 2488.7 2309.5 2139.7 2000.5
1876.6 1771.7 1682 1624.8 1607.7 1601.9 1571.4 1502.8 1384.5 1218.6
940.2 644.6 356.6 188.8 68.7 0 0
3833.2 3711.2 3640.6 3655.9 3772.2 3920.9 4037.3 4046.8 3964.8 3835.1
3684.5 3505.2 3297.3 3078 2870.1 2671.8 2483 2299.9 2135.9 2008.1
1914.7 1853.7 1804.1 1743.1 1649.6 1502.8 1350.2 1239.6 1140.4 1029.8
884.9 684.6 440.5 255.5 83.9 0 0
3833.2 3617.7 3453.7 3428.9 3543.3 3831.3 4140.2 4285.2 4241.3 4077.3
3880.9 3680.6 3469 3234.4 2999.8 2771 2555.5 2357.1 2183.6 2050.1
1949 1878.5 1849.9 1830.8 1788.8 1697.3 1586.7 1460.8 1333 1184.3
1003.1 781.9 575.9 362.3 118.2 0 0
3833.2 3528.1 3282.1 3160 3219.1 3509 3934.3 4275.6 4357.7 4214.6
3976.2 3747.4 3535.7 3314.5 3095.2 2875.9 2658.5 2446.8 2261.8 2120.7
2002.4 1924.2 1867 1842.2 1806 1739.2 1643.9 1537.1 1420.8 1291.1
1111.8 883 648.4 356.6 110.6 3.8 0
3833.2 3448 3177.2 3017 3039.9 3299.2 3692.1 4035.4 4228 4174.6
3974.3 3747.4 3535.7 3325.9 3120 2914 2700.4 2490.6 2307.6 2153.1
2021.5 1931.9 1865.1 1825.1 1783.1 1706.8 1594.3 1472.3 1350.2 1207.2
1029.8 797.2 579.7 308.9 83.9 0 0
3833.2 3432.7 3110.4 2887.3 2845.3 3017 3324 3674.9 3907.6 3930.5
3806.5 3613.9 3423.2 3245.8 3070.4 2881.6 2683.2 2483 2298 2139.7
2004.3 1907.1 1823.2 1746.9 1655.3 1519.9 1331.1 1111.8 905.9 736.1
568.3 379.5 230.8 116.3 9.5 0 0
3833.2 3339.3 2942.6 2629.8 2475.4 2483 2580.3 2711.9 2816.7 2872
2872 2803.4 2715.7 2622.2 2519.2 2410.5 2303.7 2187.4 2048.2 1905.2
1767.9 1611.5 1449.4 1308.2 1165.2 972.6 781.9 642.7 532.1 423.4
310.9 192.6 89.6 24.8 0 0 0
3833.2 3270.6 2814.8 2435.3 2200.8 2099.7 2067.3 2063.4 2052 2034.8
1998.6 1930 1848 1750.7 1636.3 1542.8 1451.3 1380.7 1334.9 1315.9
1291.1 1237.7 1151.9 1043.2 913.5 778.1 652.2 541.6 436.7 341.4
244.1 137.3 59.1 9.5 0 0 0
3833.2 3236.3 2729 2315.2 2042.5 1907.1 1836.5 1775.5 1706.8 1630.5
1561.9 1506.6 1443.7 1392.2 1331.1 1270.1 1205.3 1121.4 1027.9 949.7
869.6 797.2 734.2 684.6 629.3 560.7 484.4 408.1 326.1 249.8
169.7 106.8 51.5 1.9 0 0 0
3833.2 3207.7 2677.5 2252.2 1966.2 1813.6 1720.2 1630.5 1544.7 1458.9
1376.9 1306.3 1239.6 1172.8 1111.8 1052.7 989.8 924.9 863.9 799.1
738 684.6 637 585.5 524.4 471 410 341.4 263.2 194.5
141.1 83.9 28.6 0 0 0 0
3833.2 3234.4 2694.7 2261.8 1952.8 1773.6 1653.4 1561.9 1483.7 1407.4
1331.1 1258.7 1184.3 1117.5 1056.5 995.5 932.6 863.9 795.2 724.7
663.7 612.2 568.3 530.2 492 450.1 392.9 329.9 274.6 226.9
175.5 120.1 43.9 0 0 0 0
3833.2 3249.6 2713.8 2275.1 1945.2 1727.8 1600 1518 1445.6 1369.3
1296.8 1224.3 1159.5 1098.5 1041.3 980.2 919.2 850.6 781.9 713.2
652.2 608.4 572.1 541.6 505.4 455.8 389 333.7 291.8 247.9
194.5 129.7 51.5 15.3 0 0 0
3833.2 3249.6 2734.7 2292.3 1939.5 1691.6 1556.2 1478 1405.5 1333
1252.9 1184.3 1125.2 1060.3 997.4 934.5 869.6 804.8 739.9 678.9
629.3 596.9 566.4 534 484.4 415.7 331.8 291.8 249.8 204.1
148.8 78.2 32.4 7.6 0 0 0
3833.2 3314.5 2816.7 2372.4 1987.2 1699.2 1546.6 1464.6 1392.2 1331.1
1260.6 1193.8 1129 1066.1 1001.2 938.3 873.4 810.5 751.4 698
654.1 619.8 585.5 543.5 482.5 385.2 289.9 249.8 209.8 165.9
118.2 68.7 36.2 15.3 3.8 0 0
3833.2 3352.6 2872 2427.7 2029.1 1725.9 1556.2 1466.5 1396 1331.1
1264.4 1199.5 1136.6 1073.7 1012.7 951.6 888.7 827.7 770.5 719
675.1 638.9 600.7 553.1 486.3 385.2 286.1 246 204.1 162.1
112.5 66.7 38.1 19.1 9.5 0 0
3833.2 3367.9 2908.3 2475.4 2067.3 1773.6 1563.8 1476.1 1397.9 1342.6
1279.6 1216.7 1155.7 1094.7 1035.5 978.3 917.3 856.3 799.1 741.9
696.1 657.9 617.9 574 492 390.9 303.2 265.1 221.2 177.4
125.9 76.3 45.8 28.6 17.2 7.6 0
3833.2 3474.7 3074.2 2660.4 2250.3 1889.9 1636.3 1495.1 1418.9 1357.8
1302.5 1245.3 1188.1 1130.9 1071.8 1012.7 953.5 892.5 837.2 783.8
736.1 692.3 648.4 598.8 537.8 459.6 362.3 308.9 263.2 217.4
165.9 104.9 64.8 42 30.5 15.3 0
3833.2 3554.8 3224.9 2856.8 2463.9 2090.1 1777.4 1542.8 1426.5 1357.8
1302.5 1247.2 1191.9 1134.7 1077.5 1016.5 951.6 892.5 835.3 781.9
738 692.3 644.6 591.2 532.1 467.2 392.9 329.9 284.2 238.4
190.7 137.3 70.6 42 26.7 13.3 0
3833.2 3631.1 3400.3 3108.5 2782.4 2423.9 2073 1735.4 1479.9 1371.2
1306.3 1247.2 1191.9 1134.7 1073.7 1014.6 951.6 888.7 827.7 762.8
701.8 644.6 591.2 541.6 499.7 450.1 389 324.2 263.2 215.5
173.5 129.7 72.5 32.4 17.2 5.7 0
3833.2 3753.1 3642.5 3472.8 3198.2 2883.5 2568.8 2248.4 1832.7 1499
1340.7 1266.3 1205.3 1146.1 1088.9 1029.8 968.8 907.8 844.8 778.1
715.2 652.2 595 541.6 490.1 436.7 379.5 324.2 263.2 200.2
154.5 108.7 68.7 36.2 17.2 7.6 0
3833.2 3879 3901.9 3879 3747.4 3541.4 3297.3 3026.5 2679.4 2231.3
1767.9 1424.6 1260.6 1186.2 1130.9 1077.5 1020.3 970.7 923 865.8
808.6 738 667.5 602.6 551.1 501.6 551.1 577.8 436.7 349
230.8 169.7 97.3 47.7 22.9 11.4 0
3833.2 4002.9 4168.9 4304.3 4357.7 4315.7 4180.3 4002.9 3837 3638.7
3335.5 2923.5 2441 1949 1550.4 1338.8 1277.7 1232 1151.9 1079.4
1024.1 974.5 904 852.5 898.2 932.6 785.7 596.9 362.3 270.8
202.1 146.8 99.2 57.2 28.6 9.5 0
3833.2 4128.8 4439.7 4729.5 4945 5069 5076.6 5006.1 4939.3 4918.3
4905 4847.8 4735.3 4594.1 4414.9 4207 3945.7 3695.9 3608.2 3936.2
4647.5 5324.5 5425.6 4702.8 3318.3 1966.2 1161.4 730.4 505.4 370
280.3 202.1 137.3 78.2 30.5 7.6 0
3833.2 4250.9 4687.6 5120.5 5482.8 5715.5 5826.1 5864.2 5902.4 5969.1
6072.1 6205.6 6365.8 6512.6 6659.5 6770.1 6945.5 7260.2 7847.6 8808.8
10056 11408.1 12727.8 13742.3 13860.6 12909 11082 8658.1 6045.4 3777.9
2195 1306.3 743.8 280.3 85.8 3.8 0
3833.2 4294.7 4800.1 5301.7 5717.4 5992 6129.3 6188.4 6243.7 6320
6424.9 6550.8 6714.8 6880.7 7060 7304.1 7655 8166.1 8921.3 9968.3
11358.5 13193.1 15695.2 18799.9 20802.3 20317.9 18832.3 16787.9 14581.5 12487.5
10345.9 7983 5463.8 3211.5 1302.5 328 0
